text.skipToContent text.skipToNavigation

Catalog No. : 1SVR550855R9400

Description:  CM-ENE MAX LIQ. LVL REL. 24VAC

UPC: 4013614348099

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Liquid Level Monitoring Relays

Function

Filling monitoring
Overflow protection

Output

1 n/o contact

Rated Control Supply Voltage

24 V AC

Measuring Range

0 ... 100 kΩ

Terminal Type

Screw Terminals

Product Main Type

CM-ENE

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

B

Classifications

ETIM 4

EC001447 - (Fill) level monitoring relay

ETIM 5.0

EC001447 - (Fill) level monitoring relay

ETIM 6.0

EC001447 - (Fill) level monitoring relay

ETIM 7

EC001447 - (Fill) level monitoring relay

eClass

7.0 27371813

Dimensions

Product Net Width

22.5 mm

Product Net Height

78 mm

Product Net Depth / Length

78.5 mm

Product Net Weight

0.106 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

24 mm

Package Level 1 Height

83 mm

Package Level 1 Depth / Length

25 mm

Package Level 1 Gross Weight

0.118 kg

Package Level 1 EAN

4013614348099

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP