Catalog No. : 1SVR550824R9100
Description: CM-PFE PH.SEQUENCE MONI. 208-440VAC
UPC: 4013614348044
Descriptors
|
Category |
Measuring & Monitoring Relays |
Specifications
|
Product Line Type |
Three-Phase Monitoring Relays |
|
Function |
Phase failure detection |
|
Output |
1 c/o (SPDT) contact |
|
Rated Control Supply Voltage |
(L-L) 208 ... 440 V AC |
|
Measuring Range |
(L-L) 208 ... 440 V AC |
|
Terminal Type |
Screw Terminals |
|
Product Main Type |
CM-PFE |
|
Time Range |
500 ms start-up delay |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
B |
Classifications
|
ETIM 4 |
EC001441 - Phase monitoring relay |
|
ETIM 5.0 |
EC001441 - Phase monitoring relay |
|
ETIM 6.0 |
EC001441 - Phase monitoring relay |
|
ETIM 7 |
EC001441 - Phase monitoring relay |
|
eClass |
7.0 27371803 |
Dimensions
|
Product Net Width |
22.5 mm |
|
Product Net Height |
78 mm |
|
Product Net Depth / Length |
78.5 mm |
|
Product Net Weight |
0.068kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
24 mm |
|
Package Level 1 Height |
83 mm |
|
Package Level 1 Depth / Length |
25 mm |
|
Package Level 1 Gross Weight |
0.08 kg |
|
Package Level 1 EAN |
4013614348044 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB Business Unit |
ELSP - Smart Power |
|
ABB Product Group |
3099>>ELSP |