text.skipToContent text.skipToNavigation

Catalog No. : 1SVR550805R9300

Description:  CM-MSE THERMISTOR PROT. 24VAC 1N/O

UPC: 4013614348761

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Thermistor Motor Protection Relays

Function

1 sensor circuit
Auto reset

Output

1 n/o contact

Rated Control Supply Voltage

24 V AC

Terminal Type

Screw Terminals

Product Main Type

CM-MSE

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

B

Classifications

ETIM 4

EC001446 - Temperature monitoring relay

ETIM 5.0

EC002568 - Temperature monitor (motor protection)

ETIM 6.0

EC002568 - Relay for thermistor protection (PTC)

ETIM 7

EC002568 - Relay for thermistor protection (PTC)

eClass

7.0 27371503

Dimensions

Product Net Width

22.5 mm

Product Net Height

78 mm

Product Net Depth / Length

78.5 mm

Product Net Weight

0.105kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

24 mm

Package Level 1 Height

83 mm

Package Level 1 Depth / Length

25 mm

Package Level 1 Gross Weight

0.116 kg

Package Level 1 EAN

4013614348761

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP