Catalog No. : 1SVR550800R9300
Description: CM-MSE THERMISTOR PROTEC. 110V 1N/O
UPC: 4013614348778
Descriptors
|
Category |
Measuring & Monitoring Relays |
Specifications
|
Product Line Type |
Thermistor Motor Protection Relays |
|
Function |
1 sensor circuit |
|
Output |
1 n/o contact |
|
Rated Control Supply Voltage |
110 ... 130 V AC |
|
Terminal Type |
Screw Terminals |
|
Product Main Type |
CM-MSE |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
B |
Classifications
|
ETIM 4 |
EC001446 - Temperature monitoring relay |
|
ETIM 5.0 |
EC002568 - Temperature monitor (motor protection) |
|
ETIM 6.0 |
EC002568 - Relay for thermistor protection (PTC) |
|
ETIM 7 |
EC002568 - Relay for thermistor protection (PTC) |
|
eClass |
7.0 27371503 |
Dimensions
|
Product Net Width |
22.5 mm |
|
Product Net Height |
78 mm |
|
Product Net Depth / Length |
78.5 mm |
|
Product Net Weight |
0.104kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
24 mm |
|
Package Level 1 Height |
83 mm |
|
Package Level 1 Depth / Length |
25 mm |
|
Package Level 1 Gross Weight |
0.116 kg |
|
Package Level 1 EAN |
4013614348778 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB Business Unit |
ELSP - Smart Power |
|
ABB Product Group |
3099>>ELSP |