text.skipToContent text.skipToNavigation

Catalog No. : 1SVR550140R2100

Description:  CT-AWE IMP-OFF TIMER 110V 3-300S

UPC: 4013614346446

The CT-AWE is a single-function electronic time relay from the CT-E timer range. It provides an impulse-OFF (trailing edge interval) function with a time range from 3 s to 300 s. This time relay operates with a rated control supply voltage of 110 - 130 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Time Relays

Specifications

Rated Control Supply Voltage

110 ... 130 volt AC

Time Range

3 ... 300 s

Product Main Type

CT-AWE

Output

1 c/o (SPDT) contact

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

K

Analog Inputs

0

Classifications

ETIM 4

EC001439 - Timer relay

ETIM 5.0

EC001439 - Timer relay

ETIM 6.0

EC001439 - Timer relay

ETIM 7

EC001439 - Timer relay

eClass

7.0 27371790

Dimensions

Product Net Width

22.5 mm

Product Net Height

78 mm

Product Net Depth / Length

78.5 mm

Product Net Weight

0.067 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

84.2 mm

Package Level 1 Depth / Length

24.6 mm

Package Level 1 Height

83.1 mm

Package Level 1 Gross Weight

0.079 kg

Package Level 1 EAN

4013614346446

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power