text.skipToContent text.skipToNavigation

Catalog No. : 1SVR500130R0000

Description:  CT-VWD IMP-ON 24-240VAC/48VDC 1C/O

UPC: 4013614350672

The CT-VWD.12 is a single-function electronic time relay from the CT-D timer range. It provides an impulse-ON (interval) function with 7 time ranges from 0.05 s to 100 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Time Relays

Specifications

Rated Control Supply Voltage

24 ... 240 volt AC
24 ... 48 volt DC

Time Range

0.05 s ... 100 h

Product Main Type

CT-VWD

Output

1 c/o (SPDT) contact

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

K

Ambient Air Temperature

Operation -20 ... +60 °C
Storage -40 ... +85 °C

Analog Inputs

0

Connecting Capacity UL/CSA

Flexible 1x 18-14 AWG
Rigid 1x 20-12 AWG
Rigid 2x 20-16 AWG

Classifications

ETIM 4

EC001439 - Timer relay

ETIM 5.0

EC001439 - Timer relay

ETIM 6.0

EC001439 - Timer relay

ETIM 7

EC001439 - Timer relay

eClass

7.0 27371790

Dimensions

Product Net Width

17.5 mm

Product Net Height

70 mm

Product Net Depth / Length

63 mm

Product Net Weight

0.052 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

89 mm

Package Level 1 Depth / Length

20 mm

Package Level 1 Height

65 mm

Package Level 1 Gross Weight

0.065 kg

Package Level 1 EAN

4013614350672

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power