text.skipToContent text.skipToNavigation

Catalog No. : 1SVR450116R1200

Description:  CM-CT 100/1 CURRENT TRANSFORMER

UPC: 4013614376801

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Accessories and Current Transformers

Function

Current transformer

Product Main Type

CM-CT

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

T

Classifications

ETIM 4

EC002048 - Current transformer

ETIM 5.0

EC002048 - Current transformer

ETIM 6.0

EC002048 - Current transformer

ETIM 7

EC002048 - Current transformer

eClass

7.0 27210902

Dimensions

Product Net Width

61 mm

Product Net Height

78.5 mm

Product Net Depth / Length

48 mm

Product Net Weight

0.276 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

62 mm

Package Level 1 Height

52 mm

Package Level 1 Depth / Length

90 mm

Package Level 1 Gross Weight

0.311 kg

Package Level 1 EAN

4013614376801

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85043129

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP