text.skipToContent text.skipToNavigation

Catalog No. : 1SVR450082R0000

Description:  CM-KRN CONTACT PROTECTION RELAY

UPC: 4013614347290

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Others Monitoring Relays

Function

Contact protection

Output

2 c/o (SPDT) contacts

Rated Control Supply Voltage

380 ... 415 V AC

Terminal Type

Screw Terminals

Product Main Type

CM-KRN

Time Range

0.05 ... 30 s, ON-delay

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

B

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Width

45 mm

Product Net Height

78 mm

Product Net Depth / Length

100 mm

Product Net Weight

0.272 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

81 mm

Package Level 1 Height

106 mm

Package Level 1 Depth / Length

46 mm

Package Level 1 Gross Weight

0.298 kg

Package Level 1 EAN

4013614347290

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP