text.skipToContent text.skipToNavigation

Catalog No. : 1SVR450056R7000

Description:  CM-AH-3 DISTANCE PLATE

UPC: 4013614347146

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Accessories and Current Transformers

Function

Accessory - Distance plate CM-AH-3 for CM-KH-3

Product Main Type

CM-AH

Classifications

ETIM 4

EC001447 - (Fill) level monitoring relay

ETIM 5.0

EC001447 - (Fill) level monitoring relay

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27371813

Dimensions

Product Net Width

26 mm

Product Net Height

6.5 mm

Product Net Depth / Length

26 mm

Product Net Weight

0.003 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

71 mm

Package Level 1 Height

7 mm

Package Level 1 Depth / Length

120 mm

Package Level 1 Gross Weight

0.004 kg

Package Level 1 EAN

4013614347146

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85489090

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP