text.skipToContent text.skipToNavigation

Catalog No. : 1SVR450056R6000

Description:  CM-KH-3 COMPACT SUPPORT

UPC: 4013614347139

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Accessories and Current Transformers

Function

Accessory - Compact support CM-KH-3

Product Main Type

CM-KH

Classifications

ETIM 4

EC001447 - (Fill) level monitoring relay

ETIM 5.0

EC001447 - (Fill) level monitoring relay

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27371813

Dimensions

Product Net Width

40 mm

Product Net Height

74 mm

Product Net Depth / Length

67 mm

Product Net Weight

0.086kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

50 mm

Package Level 1 Height

40 mm

Package Level 1 Depth / Length

75 mm

Package Level 1 Gross Weight

0.087 kg

Package Level 1 EAN

4013614347139

Ordering

Minimum Order Quantity

1

Customs Tariff Number

90261089

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP