text.skipToContent text.skipToNavigation

Catalog No. : 1SVR430029R0100

Description:  ADP.01 ADAPTER FOR SCREW-MOUNTING

UPC: 4013614346774

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Measuring & Monitoring Relays

Specifications

Product Line Type

Accessories and Current Transformers

Function

11 Accessory

Product Main Type

ADP

RoHS Status

Following EU Directive 2011/65/EU

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Width

20 mm

Product Net Height

70 mm

Product Net Depth / Length

11.5 mm

Product Net Weight

0.018kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

21 mm

Package Level 1 Height

71 mm

Package Level 1 Depth / Length

12 mm

Package Level 1 Gross Weight

0.021 kg

Package Level 1 EAN

4013614346774

Ordering

Minimum Order Quantity

1

Customs Tariff Number

73269098

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP