text.skipToContent text.skipToNavigation

Catalog No. : 1SVR427043R1200

Description:  CP-D 12/2.1 POWER SUPPLY

UPC: 4016779661218

The CP-D 12/2.1 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 25 W, rated output current is 2.1 A at an output voltage of 12 V DC. The output voltage is adjustable within a range of 12 to 14 V DC. The power supply provides a U/I output characteristic.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Power Supplies

Specifications

Product Main Type

CP-D

Number of phases

1

Input Voltage

90 ... 264 V AC
120 ... 375 V DC

Output Voltage

12 V DC

Output Current

2.1 A

Output Power

25 W

Function

Switch mode power supply

Rated Input Voltage

100 ... 240 V AC

Rated Frequency

50 Hz
60 Hz

Rated Frequency Limits

47 ... 63 Hz

Characteristic of Output

U/I characteristic curve

Rated Output Power

25 W

Rated Output Voltage

12 V DC

Rated Output Current

2.1 A

Output Current Maximum

2.1 A

Rated Impulse Withstand Voltage

Input Circuit 3 kV
Output Circuit 3 kV

Degree of Protection

Housing
Terminals IP20
IP20

Pollution Degree

2

Connecting Capacity Input Circuit

Flexible with Ferrule 0.2 ... 2.5 mm²
Rigid 0.2 ... 2.5 mm²

Connecting Capacity Output Circuit

Flexible with Ferrule 0.2 ... 2.5 mm²
Rigid 0.2 ... 2.5 mm²

Tightening Torque

Input Circuit 0.7 N-m
Output Circuit 0.7 N-m

Wire Stripping Length

Input Circuit 7 mm
Output Circuit 7 mm

Minimum Mounting Distance

Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm

Mounting Position

Position 1

Mounting on DIN Rail

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

Standards

CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.223
CAN/CSA C22.2 No.60950
EN 50581
IEC/EN 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 1310
UL508
UL 60950

Ambient Air Temperature

Operation -40 ... +70 °C
Storage -40 ... +85 °C

Maximum Operating Altitude Permissible

4850 m

RoHS Status

Following EU Directive 2011/65/EU

Connecting Capacity Input Circuit UL/CSA

Rigid 24-12 AWG

Connecting Capacity Output Circuit UL/CSA

Rigid 24-12 AWG

Tightening Torque UL/CSA

Input Circuit 6 in-lb
Output Circuit 6 in-lb

Object Classification Code

T

Classifications

ETIM 4

EC002540 - DC-power supply

ETIM 5.0

EC002540 - DC-power supply

ETIM 6.0

EC002540 - DC-power supply

ETIM 7

EC002540 - DC-power supply

Dimensions

Product Net Width

53 mm

Product Net Height

91 mm

Product Net Depth / Length

57.5 mm

Product Net Weight

0.196 kg

Package Information

Package Level 1 Width

91 mm

Package Level 1 Depth / Length

134 mm

Package Level 1 Height

69 mm

Package Level 1 Gross Weight

0.249 kg

Package Level 1 EAN

4016779661218

Package Level 1 Units

1 piece

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85044090

ECCN

N

ECN

N

Electromagnetic Compatibility

Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2

Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 4 kV

Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3

Level 3 10 V/m

Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4

Level 4 Power Supply Port Signal 4 kV

Surge Immunity acc. to IEC 61000-4-5

Level 3 Line-to-Line 2 kilovolt

Conducted Disturbances Immunity acc. to IEC 61000-4-6

Level 3 10 V

Electromagnetic Compatibility (EMC)

Emission - Class B
Immunity - Class B