text.skipToContent text.skipToNavigation

Catalog No. : 1SVR406570R0000

Description:  RB-JB10 JUMPER BAR

UPC: 4053546025118

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Interface Relays & Optocouplers

Specifications

Function

Accessory for R600 range

Product Main Type

R600

Sub-Function

Jumper bar for R600

Sub-Function 2

10 poles

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

W

Accessory Type

Jumper Bar

Classifications

ETIM 5.0

EC002586 - Accessories for switching relay

ETIM 6.0

EC002586 - Accessories for switching relay

ETIM 7

EC002586 - Accessories for switching relay

eClass

7.0 27379208

Dimensions

Product Net Width

5 mm

Product Net Height

12 mm

Product Net Depth / Length

59 mm

Product Net Weight

0.004kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

95 mm

Package Level 1 Height

10 mm

Package Level 1 Depth / Length

60 mm

Package Level 1 Gross Weight

0.045 kg

Package Level 1 EAN

4016779064217

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85369010

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power