text.skipToContent text.skipToNavigation

Catalog No. : 1SVR405599R0000

Description:  CR-SSEP SEPARATOR

UPC: 4013614499432

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Interface Relays & Optocouplers

Specifications

Function

Accessory for interface relays CR-S

Product Main Type

CR-S

Sub-Function

Separator

Accessory Type

Separator

Classifications

ETIM 4

EC002586 - Accessories for switching relay

ETIM 5.0

EC002586 - Accessories for switching relay

ETIM 6.0

EC002586 - Accessories for switching relay

ETIM 7

EC002586 - Accessories for switching relay

eClass

7.0 27379208

Dimensions

Product Net Width

2 mm

Product Net Height

92.7 mm

Product Net Depth / Length

71.1 mm

Product Net Weight

0.012 kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

160 mm

Package Level 1 Height

68 mm

Package Level 1 Depth / Length

86 mm

Package Level 1 Gross Weight

0.17 kg

Package Level 1 EAN

4013614486838

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power