text.skipToContent text.skipToNavigation

Catalog No. : 1SVR405541R3120

Description:  CR-S024VADC1CRGS RELAY & SOCKET

UPC: 4013614499296

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Interface Relays & Optocouplers

Specifications

Function

Fully assembled interface relay CR-S

Rated Control Supply Voltage

24 V AC / DC

Output Signal

250 V / 6 A

Terminal Type

Screw Terminals

Output

1 c/o (SPDT) contact

Contact material

silver-tin-oxide gold plated (AgSnO2/Au)

Product Main Type

CR-S

Sub-Function

Relay with gold-plated contacts

Ambient Air Temperature

Operation -40 ... +70 °C
Storage 0 ... +40 °C

RoHS Status

Following EU Directive 2011/65/EU

Connecting Capacity UL/CSA

Flexible 14 AWG
Rigid 14 AWG

Tightening Torque UL/CSA

4.42 in-lb

Object Classification Code

K

Classifications

ETIM 4

EC001437 - Switching relay

ETIM 5.0

EC001437 - Switching relay

ETIM 6.0

EC001437 - Switching relay

ETIM 7

EC001437 - Switching relay

eClass

7.0 27371601

Dimensions

Product Net Width

6.3 mm

Product Net Height

76.4 mm

Product Net Depth / Length

88.5 mm

Product Net Weight

0.03kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

93 mm

Package Level 1 Height

81 mm

Package Level 1 Depth / Length

66 mm

Package Level 1 Gross Weight

0.32 kg

Package Level 1 EAN

4013614486661

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power