text.skipToContent text.skipToNavigation

Catalog No. : 1SVR405521R5200

Description:  CR-S048/060VADC1SZ SOCKET

UPC: 4013614499234

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Interface Relays & Optocouplers

Specifications

Function

Accessory for interface relays CR-S

Rated Control Supply Voltage

48 ... 60 V AC / DC

Terminal Type

Spring Terminals

Product Main Type

CR-S

Sub-Function

Socket

Ambient Air Temperature

Operation -40 ... +70 °C
Storage 0 ... +40 °C

RoHS Status

Following EU Directive 2011/65/EU

Connecting Capacity UL/CSA

Flexible 14 AWG
Rigid 14 AWG

Tightening Torque UL/CSA

4.42 in-lb

Object Classification Code

K

Classifications

ETIM 4

EC001456 - Relay socket

ETIM 5.0

EC001456 - Relay socket

ETIM 6.0

EC001456 - Relay socket

ETIM 7

EC001456 - Relay socket

eClass

7.0 27371603

Dimensions

Product Net Width

6.2 mm

Product Net Height

76.6 mm

Product Net Depth / Length

94.7 mm

Product Net Weight

0.025 kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

93 mm

Package Level 1 Height

81 mm

Package Level 1 Depth / Length

66 mm

Package Level 1 Gross Weight

0.26 kg

Package Level 1 EAN

4013614486364

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85369010

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power