text.skipToContent text.skipToNavigation

Catalog No. : 1SVR360563R1001

Description:  CP-C.1 24/5.0 POWER SUPPLY

UPC: 4013614503818

The CP-C.1 24/5.0 is a power supply from the CP-C.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-300 V DC, rated input voltage is 110-240 V AC. The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 50 % and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Power Supplies

Specifications

Product Main Type

CP-C.1

Number of phases

1

Input Voltage

85 ... 264 V AC
90 ... 300 V DC

Output Voltage

24 V DC

Output Current

5 A

Output Power

120 W

Function

Switch mode power supply

Rated Input Voltage

100 ... 240 V AC
90 ... 300 V DC

Typical Input Current

(115 V AC) 1.1 A
(230 V AC) 0.6 A

Hold-up Time

(230 V AC) min. 50 ms

Rated Frequency

50 Hz
60 Hz

Rated Frequency Limits

45 ... 65 Hz

Characteristic of Output

U/I characteristic curve with power reserve

Rated Output Power

120 W

Rated Output Voltage

24 V DC

Rated Output Current

-25 °C ... +40 °C 7.5 A
-25 °C ... +60 °C 5 A

Output Current Maximum

7.5 A

Rated Impulse Withstand Voltage

Input Circuit 4 kV
Output Circuit 4 kV
Input Circuit 4 kV
PE 4 kV
Input Circuit 4 kV
Relay Contact 4 kV
Output Circuit 0.5 kV
PE 0.5 kV
Output Circuit 0.5 kV

Rated Insulation Voltage

Input Circuit / Output Circuit 300 V
Input Circuit / PE 300 V
Input Circuit / Relay Contact 300 V
Output Circuit / PE 50 V

Degree of Protection

Housing
Terminals IP20
IP20

Pollution Degree

2

Connecting Capacity Input Circuit

Flexible with Ferrule 0.5 ... 2.5 mm²
Flexible 0.5 ... 2.5 mm²
Rigid 0.5 ... 4 mm²

Connecting Capacity Output Circuit

Flexible with Ferrule 0.5 ... 2.5 mm²
Flexible 0.5 ... 2.5 mm²
Rigid 0.5 ... 4 mm²

Tightening Torque

Auxiliary Circuit 0.5 N-m
Input Circuit 0.5 N-m
Output Circuit 0.5 N-m

Wire Stripping Length

Auxiliary Circuit 8 mm
Input Circuit 8 mm
Output Circuit 8 mm

Recommended Screw Driver

Input Circuit PH1
Output Circuit 0.8 x 4

Minimum Mounting Distance

Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm

Mounting Position

Position 1, 7

Mounting on DIN Rail

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

Standards

CAN/CSA C22.2 No.107.1
EN 50581
IEC/EN 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
IEC/EN 61204
UL508

Ambient Air Temperature

Operation -25 ... +70 °C
Storage -40 ... +85 °C

Resistance to Vibrations acc. to IEC 60068-2-6

10-58 Hz, ±0.15 mm, 58-150 Hz, 2g, 10 sweep cycles each axis

Resistance to Shock acc. to IEC 60068-2-27

30g / 3 shocks / 6 ms

Resistance to Damp Heat acc. to IEC 60068-2-30

Test Db: 55°C, 2 cycles

RoHS Status

Following EU Directive 2011/65/EU

Connecting Capacity Input Circuit UL/CSA

Flexible with Ferrule 20-12 AWG
Flexible 20-12 AWG
Rigid 20-10 AWG

Connecting Capacity Output Circuit UL/CSA

Flexible 20-12 AWG
Rigid 20-10 AWG

Tightening Torque UL/CSA

Output Circuit 4.4 in-lb

Object Classification Code

T

Classifications

ETIM 5.0

EC002540 - DC-power supply

ETIM 6.0

EC002540 - DC-power supply

ETIM 7

EC002540 - DC-power supply

Dimensions

Product Net Width

40 mm

Product Net Height

129.4 mm

Product Net Depth / Length

136 mm

Product Net Weight

0.74kg

Package Information

Package Level 1 Width

70 mm

Package Level 1 Depth / Length

168 mm

Package Level 1 Height

160 mm

Package Level 1 Gross Weight

0.87 kg

Package Level 1 EAN

4013614503818

Package Level 1 Units

1 piece

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85044090

ECCN

N

ECN

N

Electromagnetic Compatibility

Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2

Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV

Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3

Level 3 10 V/m

Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4

Level 4 Power Supply Port Signal 4 kV

Surge Immunity acc. to IEC 61000-4-5

Level 4 Line-to-Line 2 kV

Conducted Disturbances Immunity acc. to IEC 61000-4-6

Level 3 10 V

Electromagnetic Compatibility (EMC)

Immunity - Class B
Emission - Class B