text.skipToContent text.skipToNavigation

Catalog No. : 1SVR360060R1001

Description:  CP-C.1-A-RU

UPC: 4013614523816

The CP-C.1-A-RU is a redundancy unit for CP-C.1 range power supplies. This unit, with 2 inputs / channels each up to 20 A and an output up to 40 A, provides true redundancy by 100 % decoupling of two parallel connected CP-C.1 range power supplies.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Power Supplies

Specifications

Product Main Type

CP-C.1

Input Voltage

13 ... 28 V DC

Output Voltage

24 V DC

Output Current

60 A

Function

Redundancy unit

Rated Input Voltage

24 V DC

Rated Output Voltage

24 V DC

Rated Output Current

40 A

Degree of Protection

Housing
Terminals IP20
IP20

Pollution Degree

2

Connecting Capacity Input Circuit

Flexible with Ferrule 2.5 ... 10 mm²
Flexible 2.5 ... 10 mm²
Rigid 2.5 ... 16 mm²

Connecting Capacity Output Circuit

Flexible with Ferrule 2.5 ... 10 mm²
Flexible 2.5 ... 10 mm²
Rigid 2.5 ... 16 mm²

Tightening Torque

Input Circuit 1.2 N-m
Output Circuit 1.2 N-m

Wire Stripping Length

Input Circuit 10 mm
Output Circuit 10 mm

Recommended Screw Driver

Input Circuit 0.8 x 4
Output Circuit PH1

Mounting Position

Position 1, 7

Mounting on DIN Rail

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

Standards

EN 50581
IEC/EN 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
IEC/EN 61204

Ambient Air Temperature

Operation -25 ... +70 °C
Storage -40 ... +85 °C

Resistance to Vibrations acc. to IEC 60068-2-6

10-58 Hz, ±0.15 mm, 58-150 Hz, 2g, 10 sweep cycles each axis

Resistance to Shock acc. to IEC 60068-2-27

30g / 3 shocks / 6 ms

Resistance to Damp Heat acc. to IEC 60068-2-30

Test Db: 55°C, 2 cycles

RoHS Status

Following EU Directive 2011/65/EU

Connecting Capacity Input Circuit UL/CSA

Flexible 12-8 AWG
Rigid 12-6 AWG

Connecting Capacity Output Circuit UL/CSA

Flexible 12-8 AWG
Rigid 12-6 AWG

Tightening Torque UL/CSA

Input Circuit 1.2 in-lb
Output Circuit 1.2 in-lb

Object Classification Code

T

Classifications

ETIM 5.0

EC002540 - DC-power supply

ETIM 6.0

EC002540 - DC-power supply

ETIM 7

EC002540 - DC-power supply

Dimensions

Product Net Width

56.4 mm

Product Net Height

129.4 mm

Product Net Depth / Length

136 mm

Product Net Weight

1.04 kg

Package Information

Package Level 1 Width

90 mm

Package Level 1 Depth / Length

155 mm

Package Level 1 Height

165 mm

Package Level 1 Gross Weight

1.17 kg

Package Level 1 EAN

4013614523816

Package Level 1 Units

1 piece

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85044082

ECCN

N

ECN

N

Electromagnetic Compatibility

Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2

Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV

Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3

Level 3 10 V/m

Conducted Disturbances Immunity acc. to IEC 61000-4-6

Level 3 10 V

Electromagnetic Compatibility (EMC)

Immunity - Class B
Emission - Class B