text.skipToContent text.skipToNavigation

Alternate Catalog No. : X700-F4-60-ND

Catalog No. : 1SQA013231R0001

Description:  COMBO FUSIBLE PSTX, 700HP, 600V, N4, ND

UPC: 783164699739

Descriptors

Category

Softstarter - Enclosed (PSTX)

Specifications

Enclosure Type

NEMA 4

Motor Voltage

600 V

Normal Duty: Motor Power (HP) at 460V

700

Protection Type

Fuse Disconnect

Power Dissipation In Watts

529.7

Height (Inches)

90

Width (Inches)

36

Depth (Inches)

24

Dimensions

Weight (lb)

780.4

Heightmm

2286

Width (mm)

914.4

Depth (mm)

609.6

Weight (kg)

354.1