text.skipToContent text.skipToNavigation

Alternate Catalog No. : X500-F4-60-ND

Catalog No. : 1SQA013229R0001

Description:  COMBO FUSIBLE PSTX, 500HP, 600V, N4, ND

UPC: 783164699715

Descriptors

Category

Softstarter - Enclosed (PSTX)

Specifications

Enclosure Type

NEMA 4

Motor Voltage

600 V

Normal Duty: Motor Power (HP) at 460V

500

Protection Type

Fuse Disconnect

Power Dissipation In Watts

592.6

Height (Inches)

48

Width (Inches)

36

Depth (Inches)

16

Dimensions

Weight (lb)

318.9

Heightmm

1219.2

Width (mm)

914.4

Depth (mm)

406.4

Weight (kg)

144.7