text.skipToContent text.skipToNavigation

Alternate Catalog No. : X300-F4-60-ND

Catalog No. : 1SQA013228R0001

Description:  COMBO FUSIBLE PSTX, 300HP, 600V, N4, ND

UPC: 783164699708

Descriptors

Category

Softstarter - Enclosed (PSTX)

Specifications

Enclosure Type

NEMA 4

Motor Voltage

600 V

Normal Duty: Motor Power (HP) at 460V

300

Protection Type

Fuse Disconnect

Power Dissipation In Watts

250.8

Height (Inches)

48

Width (Inches)

36

Depth (Inches)

16

Dimensions

Weight (lb)

302.5

Heightmm

1219.2

Width (mm)

914.4

Depth (mm)

406.4

Weight (kg)

137.2