text.skipToContent text.skipToNavigation

Alternate Catalog No. : X150-F4-60-ND

Catalog No. : 1SQA013226R0001

Description:  COMBO FUSIBLE PSTX, 150HP, 600V, N4, ND

UPC: 783164699685

Descriptors

Category

Softstarter - Enclosed (PSTX)

Specifications

Enclosure Type

NEMA 4

Motor Voltage

600 V

Normal Duty: Motor Power (HP) at 460V

150

Protection Type

Fuse Disconnect

Power Dissipation In Watts

175.8

Height (Inches)

30

Width (Inches)

30

Depth (Inches)

12

Dimensions

Weight (lb)

147.6

Heightmm

762

Width (mm)

762

Depth (mm)

304.8

Weight (kg)

67.0