text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3SSCA-6L4G-00

Catalog No. : 1SQA009456R0001

Description:  SEL ILL 3P MAINT CAM C 120V GREEN

UPC: 783166993378

A3 30mm Selector Switch, Illuminated,3 Position,Maintained, Cam C,120V,Green Cap
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Selector Switch

Operator

3 Pos: Maintained

Cap

Short Knob

Color

Green

Voltage

120 V

Ordering

Customs Tariff Number

85365011