text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3SSCA-6L2G-00

Catalog No. : 1SQA009453R0001

Description:  SEL ILL 3POS MAINT CAM C 24V GREEN

UPC: 783166993347

A3 30mm Selector Switch, Illuminated,3 Position,Maintained, Cam C,24V,Green Cap
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Selector Switch

Operator

3 Pos: Maintained

Cap

Short Knob

Color

Green

Voltage

24 V

Ordering

Customs Tariff Number

85365011