text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3SSAA-6L4R-00

Catalog No. : 1SQA009428R0001

Description:  SEL ILL 2POS MAINT CAM A 120V RED

UPC: 783166993095

A3 30mm Selector Switch, Illuminated,2 Position,Maintained, Cam A,120V,Red Cap
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Selector Switch

Operator

2 Pos: Maintained

Cap

Short Knob

Color

Red

Voltage

120 V

Ordering

Customs Tariff Number

85365011