text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PPM4-6L2R-00

Catalog No. : 1SQA009328R0001

Description:  PB 3P MAINPUSH-MOMPULL MTL 24V RED

UPC: 783166992098

A3 30mm Pilot Device, Pushbutton, 3 Position, Maintained Push - Momentary Pull,44mm Metal Mushroom Cap,,24V,Red Cap
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

3 Pos Main Push-MomPull

Cap

Metal

Color

Red

Voltage

24 V

Ordering

Customs Tariff Number

85365011