text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PPM2-6LBR-01

Catalog No. : 1SQA009320R0001

Description:  PB MAINT PUSH-PULL MTL 6V RED 1NC

UPC: 783166992012

A3 30mm Pilot Device, Pushbutton, 2 Position, Maintained Push-Pull,44mm Metal Mushroom Cap,,6V,Red Cap,1NC
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Maintained Push-Pull

Cap

Metal

Color

Red

Voltage

6 V

Contacts

1NC

Ordering

Customs Tariff Number

85365011