text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PPM2-6L4R-01

Catalog No. : 1SQA009317R0001

Description:  PB MAINT PUSH-PULL MTL 120V RED 1NC

UPC: 783166991985

A3 30mm Pilot Device, Pushbutton, 2 Position, Maintained Push-Pull,44mm Metal Mushroom Cap,,120V,Red Cap,1NC
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Maintained Push-Pull

Cap

Metal

Color

Red

Voltage

120 V

Contacts

1NC

Ordering

Customs Tariff Number

85365011