text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PPM2-6L4R-00

Catalog No. : 1SQA009316R0001

Description:  PB MAINT PUSH-PULL MTL 120V RED

UPC: 783166991978

A3 30mm Pilot Device, Pushbutton, 2 Position, Maintained Push-Pull,44mm Metal Mushroom Cap,,120V,Red Cap
View More View Less

Descripteurs

Catégorie

A3 – 30mm Pilot Devices

Spécifications

Sub-Category

Pushbutton

Operator

2 Pos: Maintained Push-Pull

Cap

Metal

Color

Red

Voltage

120 V

Ordering

Customs Tariff Number

85365011