Alternate Catalog No. : A3PPM2-6L4G-01
Catalog No. : 1SQA009314R0001
Description: PB MAINPUSH-PULL MTL 120V GREEN 1NC
UPC: 783166991954
A3 30mm Pilot Device, Pushbutton, 2 Position, Maintained Push-Pull,44mm Metal Mushroom Cap,,120V,Green Cap,1NC
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
|
Category |
A3 – 30mm Pilot Devices |
Specifications
|
Sub-Category |
Pushbutton |
|
Operator |
2 Pos: Maintained Push-Pull |
|
Cap |
Metal |
|
Color |
Green |
|
Voltage |
120 V |
|
Contacts |
1NC |
Ordering
|
Customs Tariff Number |
85365011 |