text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PP42-6L5R-00

Catalog No. : 1SQA009288R0001

Description:  PB MAINPUSH-PULL 44MM 120V XFMRRED

UPC: 783166991695

A3 30mm Pilot Device, Pushbutton, 2 Position, Maintained Push-Pull,44mm Mushroom Cap,,120V /6V transformer,Red Cap
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Maintained Push-Pull

Cap

Mushroom

Color

Red

Voltage

120V Transformer

Ordering

Customs Tariff Number

85365011