text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PP42-6L2R-10

Catalog No. : 1SQA009280R0001

Description:  PB MAIN PUSH-PULL 44MM 24V RED 1NO

UPC: 783166991619

A3 30mm Pilot Device, Pushbutton, 2 Position, Maintained Push-Pull,44mm Mushroom Cap,,24V,Red Cap,1NO
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Maintained Push-Pull

Cap

Mushroom

Color

Red

Voltage

24 V

Contacts

1NO

Ordering

Customs Tariff Number

85365011