text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PP42-600Y-01

Catalog No. : 1SQA009276R0001

Description:  PB MAIN PUSH-PULL 44MM YLW 1NC

UPC: 783166991572

A3 30mm Pilot Device, Pushbutton, 2 Position, Maintained Push-Pull,44mm Mushroom Cap,,,Yellow Cap',1NC
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Maintained Push-Pull

Cap

Mushroom

Color

Yellow

Contacts

1NC

Ordering

Customs Tariff Number

85365011