text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PLE1-6L5G-00

Catalog No. : 1SQA009241R0001

Description:  PB ILL MOM EXT 120V XFMR GREEN

UPC: 783166991220

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,Extended Lens,,120V /6V transformer,Green Cap
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Extended

Color

Green

Voltage

120V Transformer

Ordering

Customs Tariff Number

85365011