text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PLE1-6L4W-10

Catalog No. : 1SQA009238R0001

Description:  PB ILL MOM EXTENDED 120V WHT 1NO

UPC: 783166991190

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,Extended Lens,,120V,White Cap,1NO
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Extended

Color

White

Voltage

120 V

Contacts

1NO

Ordering

Customs Tariff Number

85365011