text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PLE1-6L4R-00

Catalog No. : 1SQA009235R0001

Description:  PB ILLUM MOM EXTENDED 120V RED

UPC: 783166991169

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,Extended Lens,,120V,Red Cap
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Extended

Color

Red

Voltage

120 V

Ordering

Customs Tariff Number

85365011