Alternate Catalog No. : A3PLE1-6L4M-00
Catalog No. : 1SQA009233R0001
Description: PB ILLUM MOM EXTENDED 120V AMBER
UPC: 783166991145
A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,Extended Lens,,120V,Amber
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
|
Category |
A3 – 30mm Pilot Devices |
Specifications
|
Sub-Category |
Pushbutton |
|
Operator |
2 Pos: Momentary |
|
Cap |
Extended |
|
Color |
Amber |
|
Voltage |
120 V |
Ordering
|
Customs Tariff Number |
85365011 |