text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PLE1-6L2M-10

Catalog No. : 1SQA009222R0001

Description:  PB ILL MOM EXTENDED 24V AMBER 1NO

UPC: 783166991039

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,Extended Lens,,24V,Amber,1NO
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Extended

Color

Amber

Voltage

24 V

Contacts

1NO

Ordering

Customs Tariff Number

85365011