text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PLE1-6L2M-00

Catalog No. : 1SQA009221R0001

Description:  PB ILLUM MOM EXTENDED 24V AMBER

UPC: 783166991022

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,Extended Lens,,24V,Amber
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Extended

Color

Amber

Voltage

24 V

Ordering

Customs Tariff Number

85365011