text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PL41-6LBR-10

Catalog No. : 1SQA009208R0001

Description:  PB ILLUM MOM 44MM 6V RED 1NO

UPC: 783166990896

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,44mm Mushroom Cap,,6V,Red Cap,1NO
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Mushroom

Color

Red

Voltage

6 V

Contacts

1NO

Ordering

Customs Tariff Number

85365011