text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PB61-600G-10

Catalog No. : 1SQA009143R0001

Description:  PB MOM 60MM MUSH GREEN 1NO

UPC: 783166990247

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,60mm Mushroom Cap,,,Green Cap,1NO
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Mushroom

Color

Green

Contacts

1NO

Ordering

Customs Tariff Number

85365011