text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PB61-600B-10

Catalog No. : 1SQA009139R0001

Description:  PB MOM 60MM MUSH BLACK 1NO

UPC: 783166990209

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,60mm Mushroom Cap,,,Black Cap,1NO
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Mushroom

Color

Black

Contacts

1NO

Ordering

Customs Tariff Number

85365011