text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PB41-600G-01

Catalog No. : 1SQA009126R0001

Description:  PB MOM 44MM MUSH GREEN 1NC

UPC: 783166990070

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,44mm Mushroom Cap,,,Green Cap,1NC
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Mushroom

Color

Green

Contacts

1NC

Ordering

Customs Tariff Number

85365011