text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3L4AA-6LBW

Catalog No. : 1SQA009115R0001

Description:  A3 PILOT LIGHT 6V WHITE LED

UPC: 783166989968

A3 30mm Pilot Lights,,,6V,White Cap,LED
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Lights

Operator

Lights

Color

White

Voltage

6 V

Ordering

Customs Tariff Number

85365011