text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3L4AA-6L4M

Catalog No. : 1SQA009086R0001

Description:  A3 PILOT LIGHT 120V AMBER LED

UPC: 783166989678

A3 30mm Pilot Lights,,,,Amber,LED
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Lights

Operator

Lights

Color

Amber

Voltage

120 V

Ordering

Customs Tariff Number

85365011