text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3L4AA-6L4G

Catalog No. : 1SQA009084R0001

Description:  A3 PILOT LIGHT 120V GREEN LED

UPC: 783166989654

A3 30mm Pilot Lights,,,,Green Cap,LED
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Lights

Operator

Lights

Color

Green

Voltage

120 V

Ordering

Customs Tariff Number

85365011