text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3L4AA-6L2L

Catalog No. : 1SQA009079R0001

Description:  A3 PILOT LIGHT 24V BLUE LED

UPC: 783166989609

A3 30mm Pilot Lights,,,24V,blue cap,LED
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Lights

Operator

Lights

Color

Blue

Voltage

24 V

Ordering

Customs Tariff Number

85365011