text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3L4AA-6L2G

Catalog No. : 1SQA009078R0001

Description:  A3 PILOT LIGHT 24V GREEN LED

UPC: 783166989593

A3 30mm Pilot Lights,,,24V,Green Cap,LED
View More View Less

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Lights

Operator

Lights

Color

Green

Voltage

24 V

Ordering

Customs Tariff Number

85365011