Catalog No. : 1SNA645051R0400
Description: OBOC2000-24VDC
UPC: 4013614508066
Descriptors
|
Category |
Interface Relays & Optocouplers |
Specifications
|
Function |
Boxed optocoupler R600 |
|
Rated Control Supply Voltage |
24 V DC |
|
Output Signal |
4.5 ... 58VDC / 1 mA ... 2 A |
|
Terminal Type |
Screw Terminals |
|
Output |
solid-state output |
|
Contact material |
MOS-FET |
|
Product Main Type |
R600 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
K |
Classifications
|
ETIM 4 |
EC001504 - Optocoupler |
|
ETIM 5.0 |
EC001504 - Optocoupler |
|
ETIM 6.0 |
EC001504 - Optocoupler |
|
ETIM 7 |
EC001504 - Optocoupler |
|
eClass |
7.0 27371604 |
Dimensions
|
Product Net Width |
6 mm |
|
Product Net Height |
67.5 mm |
|
Product Net Depth / Length |
70 mm |
|
Product Net Weight |
0.02kg |
Package Information
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Width |
73 mm |
|
Package Level 1 Height |
71 mm |
|
Package Level 1 Depth / Length |
80 mm |
|
Package Level 1 Gross Weight |
0.23 kg |
|
Package Level 1 EAN |
3472596450519 |
Ordering
|
Minimum Order Quantity |
10 |
|
Customs Tariff Number |
85369095 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |