text.skipToContent text.skipToNavigation

Catalog No. : 1SL9119A00

Description:  WIR DUCT 4/6 HAL FREE-15X17-GREY

UPC: 786209913098

Wiring Duct with Vertical Slots 4/6, Width 15mm, Height 17mm, Length 2m, Plastic, Halogen Free, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Dimensions

Width

0.59 in , 15 mm

Depth

0.67 in , 17 mm

Length

6.56 ft , 2 m

Compliance and Certifications

RoHS RoHS3 Compliant